Ready-to-Use Inertial
Platform
Stabilization

Let's meet

Meet us at DSEI 2017

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Ready-to-use motion control solution for inertial platform stabilization, whether
on ground, in air, or by sea 

at DSEI

Complete motion solution
for Inertial Platform Stabilization

12-15 September

ExCeL, London

Booth # N10-453

Where Motion Matters

Superior Multi-Axis Control ready for Extreme Environment, Unbeatable Servo
Performance, Efficient Real Time Networking

Camera &
Laser Pod

Robotics

Missile

UGV

Airborne

Underwater

Check us out at DSEI 2017

Gold-Bee

World’s smallest most powerful servo drive for Harsh Environments

Read more about this product
LET'S MEET

Operation in extreme temperatures -40 to 70°C

Operation in altitudes
 -400 to 12,000m

Operation under mechanical shock or intensive vibrations (2000Hz, 14grms)

Traction & Steering Control

Tracking

 Mobile Surveillance Robotics

Guidance Control

Inertial Platform Stabilization

 ROV Thruster

Gold Bee delivers up to 5000 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. It is designed to operate under extreme environmental conditions, whether in extended temperatures, high altitudes, high mechanical shocks or intensive vibrations.Weighing just 18 grams and less than 13 cm3 in volume.

Read more

Elmo’s Gold Eagle high-current, super-compact  servo drives has been installed in the Israel a tanks

 

Winglets control by 6 Ultra small & smart servo drives each bursting over 4400 Watts.