Find a solution for your machine

Elmo Motion Control develops and manufactures cutting-edge servo drives and network motion controllers that are one-stop solutions for any motion control technology. As a leading global company with over 25 years of experience and millions of servo drives at work, we provide our clients with profitability and success. With a focus on highest performance, efficiency, reliability, safety, ease-of-use and standards compliance, Elmo’s solutions are used by leading machine manufacturers in nearly every industry around the world.

Elmo’s Servo Drives and Motion Controller optimize ANY motion application for ANY industry

Motion control solution for industrial applications

Motion control solution for harsh environment



Servo Drives


ANY Servo

Any Load, Dual loop, Gantry, resonance,
friction,1nano-meter, Hi inertia, Hi BW

ANY Motion

Any single-axis and

multi-axis motion scenario

ANY Voltage

10VDC -> 800VDC

30VAC -> 530VAC

ANY Power

10W -> 65,000W

ANY Current

1A -> 200A

ANY Feedback

Serial, absolute, analog,
incremental, resolver

ANY Space

Ultra miniature, ultra rugged,
ultra efficient

ANY (No.) Axis

Up to 100
coordinated motors

ANY Environment

-55°C -> 100°C

 0 -> 18GRMS

-5,000 meter -> 170,000 meter

ANY Motor

AC Servo, BLM, linear, direct drive, Gantry, planar, stepper

Servo Drives

Elmo brings you a series of three major servo drives and amplifiers -
the Gold, the SimplIQ, and the ExtrIQ.

Gold Servo Drives

The Gold servo drives, are a result of over 200 engineering years and a natural evolution of SimplIQ technology. Supporting both CANopen and EtherCAT protocols and equipped with the latest advanced technology has to offer, the line is the cutting-edge in servos!



SimplIQ Servo Drives

The SimplIQ servo drives have been in operation for over a decade and today, hundreds of thousands continue to exhibit utmost reliability and performance proving why they are still considered a top servo drive on the market.



ExtrIQ Servo Drives

The ExtrIQ servo drives bring applications operating under extreme environmental conditions that are the ultimate suite of durable, hi-tech motion control products.



Meeting ANY Needs

About Elmo