Contact us!

November 22-24, 2016

Hall 4, Stand #379

Check us out at  SPS IPC DRIVES 2016, where we will showcase our wide range of servo and motion technologies.  Visit our booth to find out more about how Elmo is driving applications in the forefront of Intelligent Manufacturing, Robotics, and AGV. 

 

7 Axis Collaborative Robot driven by Elmo

Smallest STO certified drive on earth - see it to believe it

 Motion with unimagined EtherCAT cycling of 100μ

A high precision 20gram  50A/100V servo drive stalling a 4kW motor with ease.

 

Don’t miss our in-booth short presentation,

“The Era of Lean Machinery” presented by Mr. Stefan Schmitz-Galow, Sales Director Germany

Discover how lean machinery helps manufacturers increase performace while saving on "real-estate".

Elmo @ Hall 4, Stand #379, SPS IPC DRIVES 2016

23.11.17, 10:45-11:15AM

Live Demonstrations @ SPS IPC 2016:

Elmo Application Studio II Software

Where Motion Matters.

The Platinum is Elmo’s newest network motion controller. Designed to reach extreme multi-axis performance with enhanced connectivity and countless features, it is truly the ideal controller where motion matters.

 

NEW PLATINUM

MAESTRO

Unprecedented cycle
time for up to 8 axes

For 32
synchronized axes

For 100+
synchronized axes

100μs

250μs

1ms

Software-in-the-Loop (SIL) - User design and code running on the Platinum core in real time. Insert your own MATLAB/SIMULINK code to run the applications in the P-MAS real time.

Essential In Ensuring Efficient Real Time Networking. Minimal Jitter ensures that short cycle times are Fully utilized, without wasting most of the cycle handling the jitter.

Minimal Power Consumption around

6Watts only & fractional of competitor

performance. Efficient power consumption means no

unreliable and bulky heat dissipation devices.

12 isolated dig in

8 isolated dig out

4 differential analog in

4 single ended analog out

10 RS-485 channels

2 RS-232 channels 

 

 

 

SIL

5μs Jitter 

On-board I/O

6 Watt

Superior Multi-Axis Control, Unbeatable Servo

Performance, Efficient Real Time Networking

Read More

Elmo Motion Control 

at SPS IPC DRIVES 2016

Showcasing the comprehensive solution of compact drives integrated into the robot joints, mastered by the Platinum Maestro controller (utilizing SIL - Softweare in the Loop)

 Witness the unprecedented cycle times exhibited by the Platinum Maestro in conjunction with the new Platinum series Servo Drives 

Platinum Maestro with Intuative IEC61131-3 Visualization

 

 Witness the simplicity in creating target and web visualizations for your machine with the Platinum Maestro 

Our most recent technological breakthroughs

 

NEW Platinum Maestro - Multi Axis Network Motion Controller

 

NEW Twitter 80/80 - Once again breaking all boundaries 

 

DUET: Highly compact Integrated Servo Motor - operates directly from rectified AC (up to 480VAC)

 

NEW Gold Drum 550 - Ultra High Current Drive

NEW Gold Solo Twitter - Quick & Easy

NEW Gold Mandolin 5/400 & 7/400

Keeping the Twitter compactness, with a smart miniature interface board

The all new 80A Twitter drive capable of deliveing over 5kW of qualatative power. 

 

400V servo drives at the palm of your hand. Ideal for high voltage application with limited space.

High powered yet compact servo drive, capable of delivering high currents up to 550A. It operates from a high power DC source and is ideal for unmanned, mobile, AGV type applicationsThe Gold Drum 550 connects to 100V Direct to Main DC source.

The Platinum Maestro is a cutting edge EtherCAT motion controller designed for optimum multi-axis motion performance, fast & easy machine development process, stable throughput, lasting reliability, and utmost safety. 

 

World's Smallest STO servo drive

The Twitter family now supports Safety Torque Off and is STO ceritified (SIL-3) . The Twitter the smallest servo drive certified with this extremly hard to obtain safety certification. 

Newest addition the Integrated Motor-Drive family,  with Elmo's advanced servo drive built in, the Gold Trombone. Units can deliver up to  1kW cont. and 3kW peak power (80 & 100mm motor frames). The duet can be connected directly to DC mains without any isolation transformers needed. 

 

NEW Platinum Maestro I/O 

A Platinum Maestro motion controller with the added value of rich I/O support. This version allows easy access to digital and analog I/O's, Gyro and acceleromaters interface, absolute and incremental encoders, various serial interfaces, and all types of IMU support. 

Read More
Read More
Read More
Read More
Read More
Read More
Read More

NEW GOLD 

MANDOLIN

NEW  GOLDRUM

550

NEW GOLD DUET: HIGHLY COMPACT INTEGRATED MOTOR 

operates directly from rectified AC

Smallest STO Servo Drive on Earth.

THE AMAZING

NEWTWITTER 80/80

Elmo's revolutionary Nano servo drive is now avaialble with a 80A/80V version, capable of delivering over 5kW of qualatative power. 

 

The Gold Twitter is the smallest, high-powered servo drive on the market today. Weighing just around 20grams  and less than 13 cm3 in volume, the Twitter is the ideal servo drive for our philiosphy of "Mount-it-Anywhere". It can be found in various applications with extreme space constraints.

Once again, breaking the boundaries. 

80A 

80V

5kW

  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT Or CANOpen networking

NEW  GOLD SOLO TWITTER

 

Quick & Easy  - Keeping the Twitter compactness, with a smart miniature interface board.

The Gold Solo Twitter is an advanced high power density servo drive, capable of delivering up to 4 kW power from a compact package .

The Gold Solo Twitter is designed to be connected to an application using the wires and connector kit available from Elmo.  Ideal for quick & easy machine development process and reduced TTM.

4kW

Connector 

Kit

100V/200V

'R' Type - up to 50A

'R' Type 

 

The Twitter drives are now STO ceritified (SIL 3) and are backed by the highest of safety standards. The Twitter the world's smallest servo drive to reach this safety certification level and support Safety Torque Off (STO)

Focused on servo innovation and utmost safety, Elmo is determined to create not only the higest power-density drives, but also the safest ones.

 

Safety over EtherCAT, including STO, enables ultra compact servo drives like Elmo to be optimized in size even further, contributing to the notion of

“LEAN Machinery”.

Learn more about:

“The Era of Lean Machinery” as will be presented by Mr. Stefan Schmitz-Galow, Sales Director Germany

 

Elmo @ Hall 4, Stand #379, SPS IPC DRIVES 2016

23.11.17, 10:45-11:15AM

Super Compact 

Super High Voltage

Super Efficeint

The Gold Mandolin series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Mandolin delivers up to 2300 W of continuous power or 4600 W of peak power in a compact package.Power to the Gold Mandolin is provided by a 100 to 400 V Direct to Main DC source. 

 

400V

Direct to DC mains

2.3kW Cont.

70 X 70 X 34mm

  • Available in 5A and 7A version (5/400 , 7/400)
  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT Or CANOpen networking

Gold Solo Mandolin - Keeping the Mandolin compactness, with a smart miniature interface board. 

The Gold Drum 550 series of digital servo drives are highly resilient and operate from a DC Power Voltage Input source. They are designed to deliver the highest density of power and intelligence. The Gold Drum 550 delivers up to 550 Amperes while operating from power voltage bus of 10VDC- 95VDC in a super compact package.

550A Cont.

100VDC

Only 3.6kg

 

  •  Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT Or CANOpen networking

Ideal for unmanned systems, AGV, mobile robotics, turrets, and turbines

The Gold Duet is Elmo's family of top performing integrated servo motors, equipped with built-in Gold series Elmo drives. 

 

The newest versions added to the family are made possible with high performace 80 & 110 frame servo motors. The Gold series of digital servo drives in the Duets is highly resilient and designed to deliver the highest density of power and intelligence. The new Gold Duet delivers high power in a compact high quality package. 

Rated Torque: Up to 3.18Nm (1000W)

 

Operates directly from a rectified AC up to 480AC

 

No isolation transformer needed

 

Up to 3kW peak power

 

Advanced EtherCAT & CANopen networking

 

 

ULTRA HIGH CURRENT

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing

a flexible, advanced,  user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

 

 

 

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays
  • Includes a built in IEC 61131-3 programming environment.
Read More

Exhibition Center

Nuremberg

Read More
Read More on Elmo AGV

Utmost Reliability: worlds's smallest servo drive does not compromise on anything 

 

See Twitter's HALT* testing report

 

See Twitter MTBF Calculations

 

See Twitter MTBF Field results

 

 

 

*What is HALT?  learn more

IT MUST BE CERTIFIED OR ELSE IT'S NOT SAFE

This acheivement is a significant milestones on the way to completing full Functional Safety over EtherCAT (FSoE) certification across Elmo servo drives. [coming in 2017]

Our Gold Twitter servo drives support Safe Torque Off (STO) according to the following industry standards: