Extreme temperatures

-40°C to +70°C
(HALT  -75°C to +110°C)

Altitudes

-400m to 12,000m

Mechanical shock or intensive vibrations

up to 2000Hz, up to 14grms

(HALT  up to 30grms)

Our Gold Bee servo drives support Safe Torque Off (STO) according to the following industry standards:

Go to Webpage

Äußerst zuverlässig:

Der kleinste Servoregler geht keine Kompromisse ein

  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT/ CANOpen networking

Once again, breaking the boundaries.

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automatisierte Protokollierung und Live Scope
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing a flexible, advanced, user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

Elmo Application Studio II Software

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Elmo’s Ruggedized Nano Servo Drive – Gold Bee is now available as a 80A/80V version, delivering over 5kW in any environment

The Gold Bee is the smallest, highest-powered servo drive on the market today. It’s designed to operate under extreme environmental conditions with extended temperatures, high altitudes, high mechanical shocks or intensive vibrations. Weighing around 20grams, the Gold Bee is smallest enough to be “Mounted Anywhere”, in drones, UAV, winglets, or within robotic joints

World’s smallest most powerful servo drive for Harsh Environments

GOLD BEE 80A/80V