Go to Webpage

Gold Solo Twitter 80A, 80V

Gold Solo Twitter Ready To Use

The Gold Solo Twitter is an advanced high power density servo drive, capable of delivering up to 5 kW power from a compact package . The Gold Solo Twitter is designed to be connected to an application using the wires and connector kit available from Elmo. Ideal for quick & easy machine development process and reduced TTM.

Keeping the Twitter compactness, with a smart miniature interface board.

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays
  • Includes a built in IEC 61131-3 programming environment.

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing a flexible, advanced, user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

Elmo Application Studio II Software

Copyright ©2001 -2017 埃莫运动控制技术有限公司

Ready To Use

GOLD SOLO TWITTER