Highly Compact Integrated Motor 

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Elmo Application Studio II Software

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing a flexible, advanced, user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays
  • Includes a built in IEC 61131-3 programming environment.

The Gold Duet is Elmo's family of top performing integrated servo motors, equipped with built-in Gold series Elmo drives.

The newest versions added to the family are made possible with high performance 80 & 110 frame servo motors. The Gold series of digital servo drives in the Duets is highly resilient and designed to deliver the highest density of power and intelligence. The new Gold Duet delivers high power in a compact high quality package.

  • Rated Torque: Up to 6.0Nm (1880W)
  • Operates directly from a rectified AC up to 480AC
  • No isolation transformer needed
  • Up to 3kW peak power
  • Advanced EtherCAT & CANopen networking
Go to Webpage

GOLD DUET