Contact Us

Gold DC Whistle

Compact, Panel-mount network-based Servo Drive (Up to 20 A/100 V) Up to 1.6 kW of continuous power. This advanced, high power density servo drive provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence.

Contact Us

an advanced high power density servo drive that provides top servo performance delivering up to 4.1 kW of continuous power or 8.2 kW of peak power in a compact package

Gold Cello

Contact Us

Gold Oboe

The Smallest Servo Drive to Run 480VAC 10A/480VAC, 13A/230VAC The Gold Oboe is a series of intelligent super compact, super-efficient servo drives that operates directly from the mains via 3-Phase or Single Phase.

Gold DC Trombone

Contact Us
Contact Us

Express shipment within 7days

High power density Gold servo drive for Stepper Motors – delivers up to 1.2 kW of continuous power in a compact package

Gold DC Bell

P/N Order Product Specifications
P-MAS0N Up to 256 axes, efficient EtherCAT cycling, simple multi-axis motion implementation (using EASII), Smart Programming Motion Blocks for "motion without programming", Software-in-the-Loop, programming in either  IEC 61131-3 or C/C++, Quad core processing
P-MAS01 Up to 256 axes, efficient EtherCAT cycling, simple multi-axis motion implementation (using EASII), Smart Programming Motion Blocks for "motion without programming", Software-in-the-Loop, programming in either  IEC 61131-3 or C/C++, Quad core processing, with Enhanced IEC programming environment license (Codesys)
P-MAS0V Up to 256 axes, efficient EtherCAT cycling, simple multi-axis motion implementation (using EASII), Smart Programming Motion Blocks for "motion without programming", Software-in-the-Loop, programming in either  IEC 61131-3 or C/C++,  Quad core processing, with Enhanced IEC programming and visualization environment license (Codesys)

The Gold Solo Twitter combines the Gold Twitter compactness and intelligence with a smart minature interface board. It is the World's smallest most powerful servo drive, which can deliver up to 5kW and is equipped with STO .

Gold Solo Twitter 

Platinum Maestro

Advanced Multi Axis EtherCAT Motion Controller, for high precision, high synchronization applications.

See available products and contact us for ordering information

  • Easy to integrate and simple to operate
  • Fast deliver times to meet your immediate requirements
  • Small quantities available for multiple production lines

Just plug and play to be on your way

Whether you are developing a new machine or you are an OEM manufacturer of a limited number of machines, or a veteran Elmo user, we at Elmo can help you quickly accelerate your plans into motion. We have put together a representative group of products to always be in stock items shipped within less than 1 week.

  • Shorten your time-to-market
  • Speed up your development cycle
  • Rapidly test a new machine design or production lines
  • Stock on spare parts

With super quick deliver times to meet your immediate requirements, Elmo will enable you to:

Panel-mounted network based compact Servo drive from 6 A/400 V to 16 A/800 V) The Gold DC Trombone is a compact, panel-mounted digital servo drive that weighs 650 g (22.9 oz) and offers up to 10 kW of continuous power. This advanced, high power density servo drive is designed to operate "Direct to Mains" from a high voltage DC power supply of up to 400 VDC or 800 VDC, without the need for a transformer.

Contact Us
Contact Us

Gold Drum

High power density, intelligent, resilient servo drive that delivers up to 9.6 kW of continuous power (11.2 kW of peak power) Gold Drum servo drives operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil.

Contact Us

Tambourine

Tambourine (TAM-20) is Elmo's compact, direct-to-mains power supply, designed for multiple servo drives. The Tambourine rectifies AC input voltage of up to 3 x 528 VAC, into filtered DC voltage with a continuous output current of 20 A (40 A peak). It also complements Elmo servo drives that do not include an integrated power supply.

DC Whistle

The DC Whistle is a super compact panel mount version of the Whistle, which allows for fast and easy mounting and implementation. This intelligent, digital servo drive is designed for DC brush and brushless motors, linear motors and voice coils.

Contact Us
Contact Us

Gold Solo Twitter  

Platinum
Maestro

Gold DC
Bell

Gold DC
Whistle

Gold Cello

Gold Oboe

Gold DC Trombone

Gold Drum

Tambourine

Bassoon

DC Whistle

P/N Order Product Specifications
G-SOLTWI10/100EE7 Solo board, 10A (cont), 100VDC, Encoder, EtherCAT, IO Source, Connector
G-SOLTWI10/100SE7 Solo board, 10A (cont), 100VDC, Encoder, CANopen, Source, connector
G-SOLTWIR50/100EE1 Solo board, 50A (cont, no peak), Encoder, 100VDC, EtherCAT, STO I/O Source, Wires
G-SOLTWIR50/100SE1 Solo board, 50A (cont, no peak), Encoder, 100VDC, CANopen,  STO & I/O source, wires
G-SOLTWI10/100EE9 Solo board, 10A (cont), 100VDC, Encoder, EtherCAT, I/O sink, STO source, connector
G-SOLTWI10/100SE9 Solo board, 10A (cont), 100VDC, Encoder, CANopen, I/O sink, STO source, connector
G-SOLTWIR50/100EE3 Solo board, 50A (cont, no peak), Encoder, 100VDC, EtherCAT, STO I/O sink, STO source, wires
G-SOLTWIR50/100SE3 Solo board, 50A (cont, no peak), Encoder, 100VDC, CANopen, STO I/O sink, STO source, wires
P/N Order Product Specifications
G-TWIHSFLAT01  G-SOLO TWITTER FLAT Heat sink kit
G-TWIHSFINS01 G-SOLO TWITTER FINs Heat sink kit 
CBL-GSOLTWIKIT03 Ethercat G-SOLTWI Cable kit
CBL-GSOLTWIKIT04 CAN G-SOLTWI Cable kit
P/N Order Product Specifications
G-DCBEL10/100SES Panel mount, 10A (cont), 100VDC, Encoder, CANopen, I/O & STO Source
G-DCBEL10/100SEH Panel mount, 10A (cont), 100VDC, Encoder, CANopen, I/O sink, STO Source
G-DCBEL10/100EEH Panel mount, 10A (cont), 100VDC, Encoder, EtherCAT, I/O sink, STO Source
G-DCBEL10/100EES Panel mount, 10A (cont), 100VDC, Encoder, EtherCAT, I/O & STO Source
P/N Order Product Specifications
G-DCWHI20/100SES Panel mount, 20A (cont), 100VDC, Encoder, CANopen, I/O & STO source
G-DCWHI6/200SES Panel mount, 6A (cont), 200VDC, Encoder, CANopen, I/O & STO source
G-DCWHI20/100SEH Panel mount, 20A (cont), 100VDC, Encoder, CANopen, I/O sink,  STO source
G-DCWHI6/200SEH Panel mount, 6A (cont), 200VDC, Encoder, CANopen, I/O sink,  STO source
G-DCWHI20/100EES Panel mount, 20A (cont), 100VDC, Encoder, EtherCAT, I/O & STO source
G-DCWHI6/200EES Panel mount, 6A (cont), 200VDC, Encoder, EtherCAT, I/O & STO source
G-DCWHI20/100EEH Panel mount, 20A (cont), 100VDC, Encoder, EtherCAT, I/O sink,  STO source
G-DCWHI6/200EEH Panel mount, 6A (cont), 200VDC, Encoder, EtherCAT, I/O sink,  STO source
P/N Order Product Specifications
G-CEL50/100SES Connectorized, 50A (cont), 100VDC, Encoder, CANopen, I/O & STO source
G-CEL20/200SES Connectorized, 20A (cont), 200VDC, Encoder, CANopen, I/O & STO source
G-CEL50/100EES Connectorized, 50A (cont), 100VDC, Encoder, EtherCAT, I/O & STO source
G-CEL20/200EES Connectorized, 20A (cont), 200VDC, Encoder, EtherCAT, I/O & STO source
G-CEL50/100SEH Connectorized, 50A (cont), 100VDC, Encoder, CANopen, I/O sink,  STO source
G-CEL20/200SEH Connectorized, 20A (cont), 200VDC, Encoder, CANopen, I/O sink,  STO source
G-CEL50/100EEH Connectorized, 50A (cont), 100VDC, Encoder, EtherCAT, I/O sink,  STO source
G-CEL20/200EEH Connectorized, 20A (cont), 200VDC, Encoder, EtherCAT, I/O sink,  STO source
P/N Order Product Specifications
G-DRUR150/100EESOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, EtherCAT, Encoder, I/O &STO source, with STO OUT
G-DRUR150/100EEHOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, EtherCAT, Encoder, I/O sink,  STO source, with STO OUT
G-DRUR150/100SESOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, CANopen, Encoder, I/O &STO source, with STO OUT 
G-DRUR150/100SEHOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, CANopen, Encoder,  I/O sink,  STO source, with STO OUT 
P/N Order Product Specifications
TAM-20/60VAC TAM 20A/60VAC POWER SUPPLY
TAM-20/120VAC TAM 20A/120VAC POWER SUPPLY
TAM-20/230VAC TAM 20A/230VAC POWER SUPPLY
P/N Order Product Specifications
DC-WHIA10/100I Panel-mount, Advanced version (dual loop, ECAM & Follower) 10A (cont), 100VDC, Interpolated analog encoder
DC-WHIA20/100I Panel-mount, Advanced version (dual loop, ECAM & Follower) 20A (cont), 100VDC, Interpolated analog encoder

Bassoon

AC powered for DC, rotary, linear and brush or brushless motors. Up to 1.9 kW of continuous power compressed into a compact 12 oz (350 gr) case.

Contact Us
P/N Order Product Specifications
BAS-A9/230I-4 Advanced version (dual loop, ECAM & Follower), 9A (cont), 230VAC, Interpolated analog encoder, Active Fan
BAS-A3/230 Basson, 3A (cont), 230VAC, Incremental Encoder, no external heat sink
BAS-A3/230-2 Basoon (SimplIQ), Advnaced, 3A (cont), 230VAC, incremental/halls, with fins
BAS-3/230-2 Basoon (SimplIQ), Standard, 3A (cont), 230VAC, incremental/halls, with fins
CBL-GSTOCOM-B5 CBL-STO MLX&LEADS 5M
P/N Order Product Specifications
G-OBO13/230FESN1 13A (cont), 230VAC, EtherCAT, Encoder,  I/O & STO source, w/o STO out, fins & fans
G-OBO10/480FESN1 10A (cont), 480VAC, EtherCAT, Encoder,  I/O & STO source, w/o STO out, fins & fans
G-OBO13/230FEHN1 13A (cont), 230VAC, EtherCAT, Encoder, I/O sink,  STO source, w/o STO out, fins & fans
P/N Order Product Specifications
G-DCTRO16/400EES1 Panel-mount, 16A, 400VDC, EtherCAT, Encoder, I/O source, L fins & fan
G-DCTRO16/400EEH1 Panel-mount, 16A, 400VDC, EtherCAT, Encoder, I/O sink,  STO source, L fins & fan