联系我们

Gold DC Whistle

联系我们
联系我们

7日内快捷发货

用于步进电机的高功率高密度Gold伺服驱动器 - 采用紧凑型封装,可提供高达1.2 kW的连续功率

Gold DC Bell

P/N Order 产品规格
P-MAS 多达96轴,高效etherCAT循环,简单的多轴运动执行方式(采用EASII),用于“无编程运动”的智能编程运动模块,软件在环,可采用IEC 61131-3或C / C ++编程,四核处理

Gold Solo Twitter可将Gold Twitter的小巧智能特性与智能型微型接口板结合在一起。是世界上体积最小但功能最强大的伺服驱动器,可提供高达5kW的功率,并配有STO。

Gold Solo Twitter 

Platinum Maestro

高级多轴EtherCAT运动控制器,适用于高精度及高同步应用。

请查看可用产品,并联系我们获取订购信息

  • 易于集成且操作简单
  • 交付时间快速,满足即时要求
  • 少量产品可用于多条生产线

即插即用

无论您是要开发新机器还是少量OEM制造商,或者只是我们的老用户。我们已将具有代表性的产品组归入库存,不到1周即可交货

  • 缩短上市时间
  • 加快开发周期
  • 快速测试新机器设计或产品线
  • 库存备件

Elmo凭借超快的交货时间来满足您的即时需求,使您能够:

紧凑型基于网络的面板安装型伺服驱动器(高达20 A/100 V)高达1.6 kW的连续功率。这种高级高功率高密度伺服驱动器拥有顶级性能、先进的网络设置和内置安全性,以及全功能运动控制器和本地智能。

联系我们

一款先进的伺服驱动器,功率密度高,体积小巧紧凑,顶尖的伺服性能,可输送高达4.1kW持续功率和8.2kW的峰值功率。

Gold Cello

联系我们

Gold Solo Twitter  

Platinum
Maestro

Gold DC
Bell

Gold DC
Whistle

Gold Oboe

用来运行480VAC 10A/480VAC,13A/230VAC的最小型伺服驱动器,Gold Oboe是一系列超紧凑且超高效的智能伺服驱动器,经由三相或单相直接从电源供电。

Gold DC Trombone

基于网络的面板安装紧凑型伺服驱动器(从6 A/400 V至16 A/800 V)Gold DC Trombone是一款紧凑型面板安装数字伺服驱动器,重量为650 g(22.9盎司),可提供高达10 kW的 连续功率。这种先进的高功率高密度伺服驱动器设计用于采用高达400 VDC或800 VDC的高压直流电源来运行“直通市电”,无需变压器。

联系我们
联系我们

Gold Drum

高功率高密度智能弹性伺服驱动器,可提供高达9.6 kW的连续功率(峰值功率为11.2 kW)能够以电流、速度、位置和高级位置模式,并结合永磁同步无刷电机、直流电刷电机、直线电机或音圈,经由直流电源来运行Gold Drum 伺服驱动器。

联系我们

Tambourine (TAM-20)是Elmo的紧凑型直通市电电源,设计用于多种伺服驱动器。Tambourine可将高达3 x 528 VAC的交流输入电压整流为含20A(40 A峰值)连续输出电流的滤波直流电压。同时是对不包含集成电源的Elmo伺服驱动器的补充。

DC Whistle

直流Whistle是一种超小型面板安装型Whistle,可以快速而轻松地安装及实施。这种智能数字伺服驱动器专门设计用于直流电刷和无刷电机、线性电机及音圈。

联系我们
联系我们

Tambourine

P/N Order Product Specifications
G-DRUR150/100EESOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, EtherCAT, Encoder, I/O &STO source, with STO OUT
G-DRUR150/100EEHOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, EtherCAT, Encoder, I/O sink,  STO source, with STO OUT
G-DRUR150/100SESOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, CANopen, Encoder, I/O &STO source, with STO OUT 
G-DRUR150/100SEHOD Connectorized (D-TYP for COM), 150A (cont, no peak), 100VDC, CANopen, Encoder,  I/O sink,  STO source, with STO OUT 
P/N Order Product Specifications
BAS-A9/230I-4 Advanced version (dual loop, ECAM & Follower), 9A (cont), 230VAC, Interpolated analog encoder, Active Fan
BAS-A3/230 Basson, 3A (cont), 230VAC, Incremental Encoder, no external heat sink
BAS-A3/230-2 Basoon (SimplIQ), Advnaced, 3A (cont), 230VAC, incremental/halls, with fins
BAS-3/230-2 Basoon (SimplIQ), Standard, 3A (cont), 230VAC, incremental/halls, with fins
CBL-GSTOCOM-B5 CBL-STO MLX&LEADS 5M
P/N Order Product Specifications
TAM-20/60VAC TAM 20A/60VAC POWER SUPPLY
TAM-20/120VAC TAM 20A/120VAC POWER SUPPLY
TAM-20/230VAC TAM 20A/230VAC POWER SUPPLY
P/N Order Product Specifications
DC-WHIA10/100I Panel-mount, Advanced version (dual loop, ECAM & Follower) 10A (cont), 100VDC, Interpolated analog encoder
DC-WHIA20/100I Panel-mount, Advanced version (dual loop, ECAM & Follower) 20A (cont), 100VDC, Interpolated analog encoder

Bassoon

交流供电的旋转电机,直线型电机,有刷或无刷电机,最高可达1.9kW的持续功率,可封装在体积为12盎司(350克)的空间内。

Gold Cello

Gold Oboe

Gold DC Trombone

Gold Drum

Tambourine

Bassoon

DC Whistle

P/N Order Product Specifications
G-SOLTWI10/100EE7 Solo board, 10A (cont), 100VDC, Encoder, EtherCAT, IO Source, Connector
G-SOLTWI10/100SE7 Solo board, 10A (cont), 100VDC, Encoder, CANopen, Source, connector
G-SOLTWIR50/100EE1 Solo board, 50A (cont, no peak), Encoder, 100VDC, EtherCAT, STO I/O Source, Wires
G-SOLTWIR50/100SE1 Solo board, 50A (cont, no peak), Encoder, 100VDC, CANopen,  STO & I/O source, wires
G-SOLTWI10/100EE9 Solo board, 10A (cont), 100VDC, Encoder, EtherCAT, I/O sink, STO source, connector
G-SOLTWI10/100SE9 Solo board, 10A (cont), 100VDC, Encoder, CANopen, I/O sink, STO source, connector
G-SOLTWIR50/100EE3 Solo board, 50A (cont, no peak), Encoder, 100VDC, EtherCAT, STO I/O sink, STO source, wires
G-SOLTWIR50/100SE3 Solo board, 50A (cont, no peak), Encoder, 100VDC, CANopen, STO I/O sink, STO source, wires
P/N Order Product Specifications
G-TWIHSFLAT01  G-SOLO TWITTER FLAT Heat sink kit
G-TWIHSFINS01 G-SOLO TWITTER FINs Heat sink kit 
CBL-GSOLTWIKIT03 Ethercat G-SOLTWI Cable kit
CBL-GSOLTWIKIT04 CAN G-SOLTWI Cable kit
P/N Order Product Specifications
G-DCBEL10/100SES Panel mount, 10A (cont), 100VDC, Encoder, CANopen, I/O & STO Source
G-DCBEL10/100SEH Panel mount, 10A (cont), 100VDC, Encoder, CANopen, I/O sink, STO Source
G-DCBEL10/100EEH Panel mount, 10A (cont), 100VDC, Encoder, EtherCAT, I/O sink, STO Source
G-DCBEL10/100EES Panel mount, 10A (cont), 100VDC, Encoder, EtherCAT, I/O & STO Source
P/N Order Product Specifications
G-DCWHI20/100SES Panel mount, 20A (cont), 100VDC, Encoder, CANopen, I/O & STO source
G-DCWHI6/200SES Panel mount, 6A (cont), 200VDC, Encoder, CANopen, I/O & STO source
G-DCWHI20/100SEH Panel mount, 20A (cont), 100VDC, Encoder, CANopen, I/O sink,  STO source
G-DCWHI6/200SEH Panel mount, 6A (cont), 200VDC, Encoder, CANopen, I/O sink,  STO source
G-DCWHI20/100EES Panel mount, 20A (cont), 100VDC, Encoder, EtherCAT, I/O & STO source
G-DCWHI6/200EES Panel mount, 6A (cont), 200VDC, Encoder, EtherCAT, I/O & STO source
G-DCWHI20/100EEH Panel mount, 20A (cont), 100VDC, Encoder, EtherCAT, I/O sink,  STO source
G-DCWHI6/200EEH Panel mount, 6A (cont), 200VDC, Encoder, EtherCAT, I/O sink,  STO source
P/N Order Product Specifications
G-CEL50/100SES Connectorized, 50A (cont), 100VDC, Encoder, CANopen, I/O & STO source
G-CEL20/200SES Connectorized, 20A (cont), 200VDC, Encoder, CANopen, I/O & STO source
G-CEL50/100EES Connectorized, 50A (cont), 100VDC, Encoder, EtherCAT, I/O & STO source
G-CEL20/200EES Connectorized, 20A (cont), 200VDC, Encoder, EtherCAT, I/O & STO source
G-CEL50/100SEH Connectorized, 50A (cont), 100VDC, Encoder, CANopen, I/O sink,  STO source
G-CEL20/200SEH Connectorized, 20A (cont), 200VDC, Encoder, CANopen, I/O sink,  STO source
G-CEL50/100EEH Connectorized, 50A (cont), 100VDC, Encoder, EtherCAT, I/O sink,  STO source
G-CEL20/200EEH Connectorized, 20A (cont), 200VDC, Encoder, EtherCAT, I/O sink,  STO source
P/N Order Product Specifications
G-OBO13/230FESN1 13A (cont), 230VAC, EtherCAT, Encoder,  I/O & STO source, w/o STO out, fins & fans
G-OBO10/480FESN1 10A (cont), 480VAC, EtherCAT, Encoder,  I/O & STO source, w/o STO out, fins & fans
G-OBO13/230FEHN1 13A (cont), 230VAC, EtherCAT, Encoder, I/O sink,  STO source, w/o STO out, fins & fans
P/N Order Product Specifications
G-DCTRO16/400EES1 Panel-mount, 16A, 400VDC, EtherCAT, Encoder, I/O source, L fins & fan
G-DCTRO16/400EEH1 Panel-mount, 16A, 400VDC, EtherCAT, Encoder, I/O sink,  STO source, L fins & fan
联系我们