Robotics

Industrial, Collaborative

Mobile Robotics/
Unmanned

AGV, UGV, RGV

Industrial

SMT, Packaging, Inspection, assembly

Medical

Rehabilitation, Surgical, Bionic

Aerospace

UAV, Drone,
Airborne antenna

Manufacturing

SMT, Assembly, Smart Warehouse, Packaging

Superior Multi-Axis Control, Unbeatable Servo
Performance, Efficient Real Time Networking

Where Motion Matters

Gold Drum 550A/100V,
650A/80V 

Hall 8 Booth #8216

Stuttgart, Germany

October 9-10

Best-in-class Servo and Motion Technologies

Elmo Motion Control at Stuttgart, Germany

Gold Twitter delivers up to 5000 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. Weighing just 18 grams and less than 13 cm3 in volume.

Gold Twitter 80A/80V

  • 100μs Unparalleled EtherCAT cycle time
  • 250μs For 32 synchronized axes

The Platinum Maestro is Elmo’s newest network motion controller. Designed to reach extreme multi-axis performance with enhanced connectivity and countless features, it is truly the ideal controller where motion matters.

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Motek 2017 at Stuttgart, Germany

Let's meet

Platinum
Maestro

High powered yet compact servo drive, capable of delivering high currents up to 550A. It operates from a high power DC source and is ideal for unmanned, mobile, AGV type applications. 

It operates from a high power DC source and is ideal for  battery operated applications such as unmanned, mobile robotics and AGV. 

Check us at Motek 2017 Stuttgart, Germany

Multi-Axis Network Motion Controller

World’s smallest most powerful servo drive

The Gold Twitter drives are STO certified (SIL 3) and are backed by the highest of safety standards

Gold Solo Twitter  

Ready To Use

The Gold Solo Twitter is an advanced high power density servo drive, capable of delivering up to 4 kW power from a compact package .

 The Gold Solo Twitter is designed to be connected to an application using the wires and connector kit available from Elmo.  Ideal for quick & easy machine development process and reduced TTM.

Ultra – High Current Drive

Gold Mandolin

High Voltage Digital Servo Drive 5A/400V & 7A/400V

The Gold Mandolin series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Mandolin delivers up to 2300 W of continuous power or 4600 W of peak power in a compact package. Power to the Gold Mandolin is provided by a 100 to 400 V Direct to Main DC source. 

Read more about this product
Read more about this product
Read more about this product

GOLD DUET

Highly Compact Integrated Motor

The Gold Duet is Elmo's family of top performing integrated servo motors, equipped with built-in Gold series Elmo drives. The newest versions added to the family are made possible with high performance 80 & 110 frame servo motors. The Gold series of digital servo drives in the Duets is highly resilient and designed to deliver the highest density of power and intelligence.

Read more about this product
Read more about this product
Read more about this product
LET'S MEET