Platinum
Maestro

Copyright ©2001 -2017 Elmo Motion Control Ltd.

The Platinum Maestro is Elmo’s newest network motion controller. Designed to reach extreme multi-axis performance with enhanced connectivity and countless features, it is truly the ideal controller where motion matters.

  • 100μs Unparalleled EtherCAT cycle time
  • 250μs For 32 synchronized axes

Gold Twitter 80A/80V

Gold Twitter delivers up to 5000 watts of qualitative power, ultra-high current with advanced servo capabilities and supports EtherCAT or CANopen networking. Weighing just 18 grams and less than 13 cm3 in volume.

World's Most Advanced Motion Control

and Servo Technology Manufacturer

 

Gold Drum 550A/100V 

The Perfect Motion for Any Application

Robotics

Semiconductor

Unmanned

Medical

Aerospace

Electronic Production

 

High powered yet compact servo drive, capable of delivering high currents up to 550A. It operates from a high power DC source and is ideal for unmanned, mobile, AGV type applications. 

It operates from a high power DC source and is ideal for  battery operated applications such as unmanned, mobile robotics and AGV. 

Multi-Axis Network Motion Controller

World’s smallest most powerful servo drive

The Gold Twitter drives are STO certified (SIL 3) and are backed by the highest of safety standards

Gold Solo Twitter  

Ready To Use

The Gold Solo Twitter is an advanced high power density servo drive, capable of delivering up to 5 kW power from a compact package .

 The Gold Solo Twitter is designed to be connected to an application using the wires and connector kit available from Elmo.  Ideal for quick & easy machine development process and reduced TTM.

Ultra – High Current Drive

Gold Mandolin

High Voltage Digital Servo Drive 7A/400V & 5A/700V

The Gold Mandolin series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Mandolin delivers up to 2300 W of continuous power or 4600 W of peak power in a compact package. Power to the Gold Mandolin is provided by a 100 to 400 V Direct to Main DC source. 

Read more about this product
Read more about this product
Read more about this product
Read more about this product
Read more about this product

GOLD DUET

Highly Compact Integrated Motor

The Gold Duet is Elmo's family of top performing integrated servo motors, equipped with built-in Gold series Elmo drives. The newest versions added to the family are made possible with high performance 80 & 110 frame servo motors. The Gold series of digital servo drives in the Duets is highly resilient and designed to deliver the highest density of power and intelligence.

Read more about this product

A one stop shop, now local, for all your servo needs

Printing and Packing

Machine Builder

Now in the UK

Elmo, Making Smart Machine Smarter

Let's Talk

Gary Busby

Managing Director Elmo UK

2 Crompton Court, Attwood Rd,
Burntwood Business Park Burntwood.
WS7 3GG

Check our latest products: