Go to Webpage
  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT Or CANOpen networking

The Gold Drum 550 series of digital servo drives are highly resilient and operate from a DC Power Voltage Input source. They are designed to deliver the highest density of power and intelligence. The Gold Drum 550 delivers up to 550 Amperes while operating from power voltage bus of 10VDC- 95VDC in a super compact package.

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays
  • Includes a built in IEC 61131-3 programming environment.

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing a flexible, advanced, user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

Elmo Application Studio II Software

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Ultra High Current

GOLD DRUM 550/650