GOLD MANDOLIN

Super Compact Super High Voltage Super Efficeint

Copyright ©2001 -2017 Elmo Motion Control Ltd.

Elmo Application Studio II Software

The Ultimate Tool that "Walks You Through" the Entire Motion Implementation

 

EASII is the motion control industry's most advanced, fast and simple to use, complete motion control solution tool, providing a flexible, advanced, user-friendly tools, and easy motion-programming environment.

 

It conducts the whole development process of your motion and servo system and optimizes it to te best performance in the shortest time.

  • Simple and advanced servo tuning
  • User unit support, error mapping and correction, drive feedback emulation
  • Maestro controller and servo drive ECAM configuration, with simplified external reference
  • Input processing, bode & Nichols tuning graphical analysis
  • Management (upload/download) of numerous servo drives configurations
  • Automated recording live scope
  • Comprehensive inline help system and gauge displays
  • Includes a built in IEC 61131-3 programming environment.

The Gold Mandolin series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Mandolin delivers up to 2300 W of continuous power or 4600 W of peak power in a compact package.Power to the Gold Mandolin is provided by a 100 to 400 V Direct to Main DC source.

Mandolin

  • Available in 5A and 7A version (5/400 , 7/400)
  • Incorporates Proprietary "Fast and Soft Switching Technology" resulting in >99% efficiency with negligible EMI
  • Supports any feedback sensor in single, dual and gantry loop configurations
  • Advanced EtherCAT Or CANOpen networking

Gold Solo Mandolin - Keeping the Mandolin compactness, with a smart miniature interface board.

Go to Webpage